SLAU903 October 2023
In this mode, the audio serial interface clocks for the evaluation board are provided through connector J7 from an external source. This architecture allows an external system to be used for communication with the evaluation board, such as a different host processor or test equipment (Audio Precision™). The clocks generated from the USB interface and PCM9211 are isolated with this setting. Figure 3-5 shows the AC-MB audio setting for the external mode of operation.
Figure 2-5 AC-MB External Audio Interface SettingFigure 3-6 shows how to connect the external audio interface. Odd numbered pins are signal carrying, and even numbered pins are connected to ground.
Figure 2-6 AC-MB Connection with External Audio Serial
Interface