SLAU913 august 2023 AFE539A4
The AFE539A4EVM provides electrical connections to the device supply pins. The connections are shown in Table 3-3.
AFE539A4EVM Connector |
Supply Name | Voltage Range |
|---|---|---|
| J2.1 | VDD | 1.8 V to 5.5 V (5 V available from the USB); remove J3 if applying an external VDD to the AFE. |
| J1.1 | GND | 0 V |
The jumper settings on the AFE539A4EVM are crucial to the proper operation of the EVM. Table provides the details of the configurable jumper settings on the EVM. The AFE539A4EVM pin numbers are defined in Table 3-4.
| Jumper | Default Position | Available Option | Description |
|---|---|---|---|
| J3 | Closed: 5-V USB supply connected to DAC VDD | Open: 5-V USB supply disconnected from DAC VDD | External or on-board VDD selection |
| J5 | 2-3: I2C enabled | 1-2: SPI enabled | I2C or SPI selection |
| J6 | Closed: GPIOs enabled | Open: GPIOs disabled | Controller GPIO enable |
If an external supply is applied to the AFE VDD pin, then remove jumper J3 to disconnect the 5-V USB supply from the DAC VDD pin.
GPIO2 from the on-board controller is connected to the AFE GPIO pin of the AFE539A4EVM. This input can be controlled through the graphical user interface (GUI). If the AFE GPIO is configured as an output, remove J6 to disable the GPIOs from the on-board controller.
GPIO3 from the onboard controller is broken out to J1, pin 8 and is controlled through the GUI using the controls for GPIO3.
To enable the GPIO pins, close jumper J6. To disable the GPIO pins, remove jumper J6.