AFE539A4
10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control
AFE539A4
- Integrated proportional-integral (PI) control
- Standalone operation from nonvolatile memory (NVM)
- Programmable proportional and integral gain
- Comparator input for output clamping
- Programmable min, max, and common-mode values for output
- Programmable loop-phase inversion
- AFE639D2
- I 2C controller for external digital temperature sensor interface
- 12-bit DAC output: 4-LSB DNL, 1-LSB DNL
- AFE539A4
- 10-bit ADC input: 2-LSB INL, 1-LSB DNL
- 10-bit DAC output: 1-LSB INL and DNL
- AFE439A2
- 8-bit ADC input: 1-LSB INL and DNL
- 7-bit duty-cycle PWM output
- Programmable comparator for fault management
- High impedance output on DAC channel when VDD is off
- Automatically detects I 2C or SPI
- 1.62-V V IH with V DD = 5.5 V
- VREF/MODE pin selects between programming and standalone modes
- User-programmable NVM
- Internal, external, or power supply as reference
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40˚C to +125˚C
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 8-bit AFE439A2, 10-bit AFE539A4, and 12-bit AFE639D2 ( AFEx39xx) are smart analog front ends (AFE) for thermoelectric cooling (TEC) control using voltage or PWM output. The AFE639D2 supports an I 2C controller interface to interface with external digital temperature sensors. The AFE639D2 and AFE539A4 support voltage output and AFE439A2 supports PWM output. The AFEx39xx support a comparator channel for fault management. These devices also support Hi-Z power-down mode and Hi-Z output on the DAC channel during power off. These devices have an integrated state machine that is preprogrammed as a proportional-integral (PI) controller. The AFEx39xx are an excellent choice for TEC control, temperature control, and dynamic headroom control applications. The AFEx39xx integrate advanced features, internal reference, and NVM that enable this smart AFE for processor-less applications and design reuse.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AFEx39xx 12-Bit, 10-Bit, and 8-Bit Smart Analog Front Ends for TEC Control Using Voltage and PWM Output datasheet (Rev. A) | PDF | HTML | 03 Jul 2023 |
| Product overview | Smart DAC Product Selection Guide | PDF | HTML | 01 Jul 2024 | |
| Circuit design | Closed-Loop TEC Control Circuit Using a Voltage-Output Smart AFE and DC/DC Conv. | PDF | HTML | 02 May 2023 | |
| Application note | A Basic Guide to I2C | PDF | HTML | 08 Nov 2022 | |
| Technical article | How smart AFEs offer an integrated analog solution for thermoelectric cooling cont | PDF | HTML | 04 Jan 2022 | |
| Technical article | What is a smart AFE? | PDF | HTML | 18 Nov 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE539A4EVM — AFE539A4 evaluation module
The AFE539A4EVM is an easy-to-use platform to evaluate the functionality and performance of the AFE539A4. The AFE539A4EVM has an on-board controller for easy interface with the GUI. The AFE539A4EVM hardware is configured for the device most commont application- thermoelectric cooling control.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.