SLAU913 august 2023 AFE539A4
Table 5-1 lists the bill of materials for AFE539A4EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| C1, C2, C4 |
3 |
0.1uF |
CAP, CERM, 0.1 µF, 50 V,+/- 5%, X7R, 0603 |
0603 |
06035C104JAT2A |
AVX |
||
| C3 |
1 |
1uF |
CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, 0805 |
0805 |
GJ821BR71H105KA12L |
MuRata |
||
| C5 |
1 |
2.2uF |
CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 |
0603 |
GRM188R71A225KE15D |
MuRata |
||
|
C6, C19 |
2 |
4.7uF |
CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 |
0603 |
GRM188Z71A475ME15D |
MuRata |
||
|
C7, C12, C13, C14, C15, C16, C29, C30 |
8 |
0.1uF |
CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, 0402 |
0402 |
CC0402KRX7R8BB104 |
Yageo |
||
|
C8 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0402 |
0402 |
8.85012E+11 |
Wurth Elektronik |
||
|
C17, C18 |
2 |
18 pF |
CAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 0805 |
0805 |
C0805C180J5GACTU |
Kemet |
||
|
D1, D2, D3 |
3 |
1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPY0002A (X1SON-2) |
DPY0002A |
TPD1E01B04DPYR |
Texas Instruments |
TPD1E01B04DPYT |
Texas Instruments |
|
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|||
|
J1, J2 |
2 |
Header, 2.54mm, 16x1, TH |
Header, 2.54mm, 16x1, TH |
22284160 |
Molex |
|||
|
J3, J6 |
2 |
Header, 2.54mm, 2x1, Tin, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-23-T-S |
Samtec |
|||
|
J4 |
1 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
10118194-0001LF |
FCI |
|||
|
J5 |
1 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
TSW-103-08-G-S |
Samtec |
|||
|
J7 |
1 |
2 (1 x 2) Position Shunt Connector Non-Insulated 0.400" (10.16mm) Gold |
JUMPER2 |
D3082-05 |
Harwin |
|||
|
L1 |
1 |
600 ohm |
Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 |
0603 |
782633601 |
Wurth Elektronik |
||
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|||
|
R1, R2, R3, R4, R7, R46 |
6 |
3.32k |
RES, 3.32 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-073K32L |
Yageo |
||
|
R6, R9, R13, R14, R15, R16, R17, R18, R19, R20, R40 |
11 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo America |
||
|
R11 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0710KL |
Yageo |
||
|
R22, R32, R37 |
3 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RMCF0402FT10K0 |
Stackpole Electronics Inc |
||
|
R23, R24, R26, R27 |
4 |
3.30k |
RES, 3.30 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RK73H1ETTP3301F |
KOA Speer |
||
|
R29, R31 |
2 |
10 |
RES, 10.0, 1%, 0.063 W, 0402 |
0402 |
RK73H1ETTP10R0F |
KOA Speer |
||
|
R30 |
1 |
12 kOhms ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film |
0402 |
ERJ-2RKF1202X |
Panasonic ECG |
|||
|
R34 |
1 |
330 |
RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF3300X |
Panasonic |
||
|
R43 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031M00FKEA |
Vishay-Dale |
||
|
SH-J1, SH-J2, SH-J3 |
3 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
|
U1 |
1 |
Smart Analog Front End (AFE) With Quad-Channel, 10-bit DAC and ADC for Proportional-Integral (PI) Control With I2C and SPI Interface |
WQFN16 |
AFE539A4RTER |
Texas Instruments |
|||
|
U2, U6 |
2 |
Voltage Level Translator Bidirectional 1 Circuit 2 Channel 24Mbps SM8 |
SSOP8 |
TCA9406DCTR |
Texas Instruments |
|||
|
U3 |
1 |
IC BRIDGE USB TO I2C/SPI 32VQFN |
||||||
|
U4 |
1 |
4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 |
WQFN14 |
TXU0304BQA |
Texas Instruments |
|||
|
Y1 |
1 |
Crystal, 12 MHz, 18 pF, SMD |
ABM3 |
ABM3-12.000MHZ-B2-T |
Abracon Corporation |
|||
|
R10, R12 |
0 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0710KL |
Yageo |
||
|
R41 |
0 |
3.32k |
RES, 3.32 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-073K32L |
Yageo |
||
|
R42, R44, R45 |
0 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo America |