SLAU920 November 2023 DAC80504 , DAC80508
The jumpers must be connected properly to operate the DAC80508-04EVM. Table 3-1 provides the details of the configurable jumper settings of the DAC80508-04EVM. Figure 3-2 shows the default jumper connections on the board.
| Designator | Name | Positions |
|---|---|---|
J1 | FTDI DIS | SHORT 1-2 – FTDI communication is disabled. OPEN – FTDI communication is enabled (default). |
J5 | VIO SEL | SHORT 1-2 – VIO is connected to VDD (default). SHORT 3-4 – VIO is connected to the 1.8-V voltage regulator. OPEN – VIO is not powered by on-board supplies No other jumper orientation allowed. |
J6 | VDD SEL | SHORT 1-2 – VDD is connected to the 5 V from the USB power (default). SHORT 3-4 – VSSB is connected to 3.3-V voltage regulator. OPEN – VDD is not powered by on-board supplies. No other jumper orientation allowed. |
J12 | VREF = 2.5 V | SHORT 1-2 – Connects the DAC80508 REF pin to the on-board 2.5-V reference. Make sure the internal reference is powered off before closing this jumper. OPEN – Open if internal reference or external reference via J10 is used (default) If an external reference is used, then turn off the internal reference. |
Figure 2-2 DAC80508-04EVM Default Jumper Settings