SLAU920 November 2023 DAC80504 , DAC80508
To connect the FTDI digital controller on the EVM board to the computer, align and firmly connect the USB connector to the J3 connector. Verify the connection is snug; a loose connection can cause intermittent operation. A 100 mil header (J15) is available for external communication. Table 3-6 lists the J15 pin definitions. To use external communication, close jumper J1 to disable the connection to the FTDI controller.
| Pin | Definition |
|---|---|
| 2 | DAC80508: POCI DAC80508C: CLEAR If using the CLEAR version of the DAC80508, then TI recommends to install a pull-up resistor to VIO using R33. |
| 4 | CS |
| 6 | PICO |
| 8 | SCLK |
| 1, 3, 5, 7 | Ground |
Additionally, the board has a dedicated 100 mil header for the DAC80504 digital pins. The DUT connects to this header with 0 Ω resistors, which are unpopulated by default. If the DAC80504 is used, then TI recommends to populate R29, R30, R31, and R32 to connect the GAIN, RSTSEL, REFDIV, and LDAC to the FTDI and digital header. Table 3-7 lists the pin definitions.
| Pin | Definition |
|---|---|
| 2 | GAIN |
| 4 | RSTSEL |
| 6 | REFDIV |
| 8 | LDAC |
| 1, 3, 5, 7 | Ground |