SLAU929A April 2024 – June 2025 MSPM0C1104 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
| Microchip ATmega 169A/329A Series | Microchip ATmega 48/88/168 Series | Microchip ATtiny 42x/82x Series | MSPM0Gx Series | MSPM0Lx Series | MSPM0Cx Series | |
|---|---|---|---|---|---|---|
| Core / Frequency | AVR RISC 16/20MHz | AVR RISC 20MHz | AVR RISC 20MHz | CM0+ / 32-80MHz | CM0+ / 32MHz | CM0+ / 24-32MHz |
| Supply Voltage | 1.8V to 5.5V | 1.8V to 5.5V | 1.8V to 5.5V | 1.62V to 3.6V | 1.62V to 3.6V | 1.62V to 3.6V |
| Temperature | -40°C to 85°C | -40°C to 85°C | -40°C to 85°C | -40°C to 125°C | -40°C to 125°C | -40°C to 125°C |
| Memory | 64KB to 16KB | 16KB to 4KB | 8KB to 4KB | 512KB to 32KB | 256KB to 8KB | 64KB to 8KB |
| RAM | Up to 4KB | Up to 1KB | Up to 1KB | Up to 128KB | Up to 32KB | Up to 8KB |
| EEPROM | Up to 2KB | Up to 512B | 128B | Emulated up to 32KB or entire FLASH if device has < 32KB | Emulated up to 32KB or entire FLASH if device has < 32KB | Emulated up to 32KB or entire FLASH if device has < 32KB |
| GPIO (max) | 54/69 | 23 | 12 | Up to 94 | Up to 73 | Up to 45 |
| Analog | 1x 15ksps, 10-bit ADC 1x comparator | 1x 15ksps, 10-bit ADC 1x comparator | 1x 375ksps, 12-bit ADC 1x Comparator | 2x 4-Msps, 12-bit ADC 3x high-speed comparator 2x op amp 1x general purpose amp 1x 12-bit DAC | 1x 1.68-Msps, 12-bit ADC 1x high-speed comparator 1x general purpose amp 2x op amp | 1x 1.68-Msps, 12-bit ADC 1x high-speed comparator |
| Communication (max) | 1x SPI 1x I2C 1x UART | 1x SPI 1x I2C 1x UART | 1x SPI 1x I2C 2x UART | 3x SPI 3x I2C Fast+ 7x UART 2x UART -LIN 2x CAN-FD | 2x SPI 3x I2C Fast+ 5x UART 2x UART (LIN) | 1x SPI 2x I2C Fast+ 3x UART 1x UART (LIN) |
| Timers | 2x 8bit 1x 16bit | 2x 8bit 1x 16bit | 1x 16-bit type A 2x 16-bit type B | 6x 16bit, 1x 32bit | 4x 16bit, 1x 32bit | 4 x 16bit |
| Advance Timers | No | No | No | 2x 16-bit Advanced | 1 x 16-bit Advanced | 1 x 16-bit Advanced |
| Hardware Accelerator | HW 2-cycle Multiplier | HW 2-cycle Multiplier | HW 2-cycle Multiplier | MATHACL | N/A | N/A |
| Security | No | No | CRC | CRC, TRNG, AES256 | CRC, TRNG, AES256 | CRC |
| Low power | Active: 250µA/MHz Standby 15µA | Active: 281µA/MHz Standby 2.5µA | Active: 455µA/MHz Standby 0.7µA | Active:123µA/MHz Standby: 1.7µA | Active: 106µA/MHz Standby: 1.1µA | Active: 100µA/MHz Standby: 2.5µA |