SLAU929A April 2024 – June 2025 MSPM0C1104 , MSPM0G1218 , MSPM0G3218-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1105 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The Microchip AVR family of devices does not offer an integrated Operational Amplifier (OPA) peripheral. However, when migrating from the AVR family to the MSPM0 family, you can utilize the MSPM0 internal OPAs to replace external discrete devices or buffer internal signals as necessary. The families that have OPA modules are the MSPM0L and MSPM0G (the MSPM0C family currently doesn't have OPA modules.) The MSPM0 OPA modules are completely flexible and can, individually or in combination, replace many discrete amplifiers in sensing or control applications. The primary features of the MSPM0 OPA modules are included in Table 5-5, and examples of common OPA configurations you can recreate are included in OPA code examples
| Feature | MSPM0G/L |
|---|---|
| Input type | Rail to rail (can be enabled or disabled) |
| Gain bandwidth | 1MHz (low-power mode) |
| 6MHz (standard mode) | |
| Amplifier configurations | General-purpose mode |
| Buffer mode | |
| PGA mode (inverting or noninverting) | |
| Differential amplifier mode | |
| Cascade amplifier mode | |
| Input/output routing | External pin routing |
| Internal connections to ADC and COMP modules | |
| Fault detection | Burnout current source (BCS) |
| Chopper stabilization | Standard (selectable chopping frequency) |
| ADC assisted chop | |
| Disabled | |
| Reference voltages | Internal VREF (MSPM0G devices only) |
| DAC12 (MSPM0G devices only) | |
| DAC8 (devices with COMP module only) |
OPA code examples
Information about OPA code examples can be found in the MSPM0 SDK examples guide.