SLAU934 September 2024
The DAC121S101SEPEVM has a variety of test points available for measuring and debugging purposes. The purpose of each test point is explained in Table 2-4.
| Test Point | Net | Description |
|---|---|---|
| TP1 |
3p3V |
3.3V regulator output |
| TP2 |
1p8V |
1.8V regulator output |
| TP3 |
5V_USB |
5V USB voltage |
| TP4 |
AD6 |
Trigger test point (unpopulated) |
| TP5 |
GND |
Ground test point |
| TP6 |
GND |
Ground test point |
| TP7 |
3V REF |
3V regulator output |
| TP8 |
VA |
DAC121S101-SEP VA supply |
| TP9 |
V_EXT |
External voltage supply |
| TP10 |
VOUT |
Dedicated VOUT test point for glitch measurement |
| TP11 |
GND |
Ground test point |
|
TP12 |
GND |
Dedicated GND test point for glitch measurements |
|
TP13 |
VOUT |
DAC121S101-SEP VOUT |