SLAU934 September 2024 DAC121S101-SEP
The power connector definitions of the DAC121S101SEPEVM is shown in Table 2-2.
| Designator | Definition |
|---|---|
| J3 | USB connector |
| J4 | DAC121S101-SEP external supply (2.7V to 5.5V). Connects to VA through jumper J8. |
| J7 | DAC121S101-SEP Ground |
The optional connector definitions of the DAC121S101SEPEVM are shown in Table 2-3.
| Designator | Definition |
|---|---|
| J2 | FTDI Trigger output SMA (unpopulated) |
| J21 | DAC121S101-SEP VOUT SMA (unpopulated) |