SLAU934 September 2024
The DAC121S101SEPEVM is an easy-to-use platform to evaluate the functionality and performance of the DAC121S101-SEP device. The DAC121S101SEPEVM has optional circuits and jumpers to configure the device for different applications.
The DAC121S101-SEP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7V to 5.5V supply and consumes just 177µA of current at 3.6V.