SLAU952 May 2025 TXG8041 , TXG8041-Q1 , TXG8042 , TXG8042-Q1
The evaluation module contains three TXG4041 with various package options, a series of different connections and test points to help evaluate the device, and a small network of power supply bypass capacitors. All of the items are recommended for proper evaluation of the TXGx04x product family. If necessary, any of the EVM components can be removed, added, or replaced to modify the evaluation conditions of the device.
For a full list of components included in the TXG-4CH-EVM, please see Table 3-1.