SLAU952 May 2025
Table 3-1 shows the bill of materials (BOM) for this EVM.
| Designator | Quantity | Description | Manufacturer | Part Number |
|---|---|---|---|---|
| C1, C2, C3, C4, C5, C6 | 6 | Cap Ceramic 0.1uF 25V X7R 10% SMD 0603 125°C | YAGEO | CC0603KRX7R8BB104 |
| H1, H2, H3, H4, H5, H6, H7, H8, H9, H10, H11, H12 | 12 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| J1, J6, J7, J12, J13, J18 | 6 | Header, 2.54mm, 4x2, Gold, SMT | Samtec | TSM-104-01-L-DV |
| J2, J5, J8, J11, J14, J17 | 6 | Header, 100mil, 3x1, Gold, TH | Samtec | TSW-103-07-G-S |
| J3, J4, J9, J10, J15, J16 | 6 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Harwin | D3082-05 |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP35, TP36 | 36 | Test Point, Miniature, SMT | Keystone | 5019 |
| U1 | 1 | 4-channel ground level translators, 3/1 configuration, RUC | Texas Instruments | TXG4041RUC |
| U2 | 1 | 4-bit ground level translators, 3/1 configuration, DYY | Texas Instruments | TXG4041DYY |
| U3 | 1 | 4-bit ground level translators, 3/1 configuration, DBQ | Texas Instruments | TXG4041DBQ |
| C7 | 0 | CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 0603 | MuRata | GRM188R72A104KA35D |
| C8, C9 | 0 | CAP, CERM, 0.1uF, 250V, +/- 10%, X7R, 1206 | MuRata | GRM31CR72E104KW03L |