SLAU952 May   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of TXGx04x products
    2. 2.2 EVM Block Diagram and Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

EVM Setup and Operation

Section 2.3 describes the setup and operation of the EVM for parameter performance evaluation. Figure 2-3 shows the configuration for operating the TXG-4CH-EVM using two power supplies.

TXG-4CH-EVM Basic EVM Operation Figure 2-3 Basic EVM Operation
Figure 2-4 shows typical input and output waveforms of the EVM for a 1MHz clock. The input is shown as channel 2, and the output is shown as channel 3.
TXG-4CH-EVM Typical Input and Output Waveform Figure 2-4 Typical Input and Output Waveform