SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The two event subscribers are used to establish the sampling start and stop times when the comparator is used in the sampled output mode.
As the sampling window is driven from generic event routes, any peripheral module with generic publisher capabilities can set the comparator sampling window, including timers and GPIO.