SLAU963 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2118EVM Setup for Software Mode
      1. 2.1.1 PurePath Console Software Setup
    2. 2.2 TAS2118EVM Setup for Hardware Pin-Control Mode
  9. 3Hardware
    1. 3.1 I2C Target Address Selection
    2. 3.2 VBAT Power Supply Options
      1. 3.2.1 External PVDD EVM Hardware Configuration
    3. 3.3 VDD Power Supply Options
    4. 3.4 IOVDD Power Supply Options
    5. 3.5 Speaker Outputs
    6. 3.6 AC-MB Settings
      1. 3.6.1 Audio Serial Interface Settings
      2. 3.6.2 USB Audio AC-MB Settings
      3. 3.6.3 External Audio AC-MB Settings
    7. 3.7 AC-MB Power Supply
    8. 3.8 4-Wire Measurement of Load
    9. 3.9 2-Channel Configuration
  10. 4Troubleshooting
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

2-Channel Configuration

Two mono EVMs can be interconnected using J2 and J6 headers as shown in Figure 3-8. Place the EVMs side by side and connect J6 from the first EVM to J2 on the second EVM.

CAUTION: When 2 EVMs are interconnected, both EVMs must be set to the same mode, that is, either both EVMs are in Hardware mode or both EVMs are in Software mode. Mixed configuration is not supported. Use the same jumper settings for both EVMs.
CAUTION: Make sure to short J54 jumper on the secondary EVM, ie. the EVM that is not connected to the AC-MB controller board.
CAUTION: The power supplies used on the main EVM can be connected to the secondary EVM using the banana connectors.
TAS2118EVM 2-Channel EVM InterconnectionFigure 3-8 2-Channel EVM Interconnection