SLAU963 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2118EVM Setup for Software Mode
      1. 2.1.1 PurePath Console Software Setup
    2. 2.2 TAS2118EVM Setup for Hardware Pin-Control Mode
  9. 3Hardware
    1. 3.1 I2C Target Address Selection
    2. 3.2 VBAT Power Supply Options
      1. 3.2.1 External PVDD EVM Hardware Configuration
    3. 3.3 VDD Power Supply Options
    4. 3.4 IOVDD Power Supply Options
    5. 3.5 Speaker Outputs
    6. 3.6 AC-MB Settings
      1. 3.6.1 Audio Serial Interface Settings
      2. 3.6.2 USB Audio AC-MB Settings
      3. 3.6.3 External Audio AC-MB Settings
    7. 3.7 AC-MB Power Supply
    8. 3.8 4-Wire Measurement of Load
    9. 3.9 2-Channel Configuration
  10. 4Troubleshooting
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

External Audio AC-MB Settings

In this mode, the audio serial interface clocks for the evaluation board are provided through connector J7 from an external source. This architecture allows the use of an external system to communicate with the evaluation board, such as a different host processor or test equipment (for instance, Audio Precision PSIA). The clocks generated from the USB interface and PCM9211 are isolated with this setting. The AC-MB audio setting for the external mode of operation is shown in Figure 3-4.

TAS2118EVM AC-MB External Audio SettingFigure 3-4 AC-MB External Audio Setting

How to connect the external audio interface with the bottom row for the ground and the top row for signals is shown in Figure 3-5.

TAS2118EVM AC-MB Connection with External Audio Serial InterfaceFigure 3-5 AC-MB Connection with External Audio Serial Interface