SLAU963 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2118EVM Setup for Software Mode
      1. 2.1.1 PurePath Console Software Setup
    2. 2.2 TAS2118EVM Setup for Hardware Pin-Control Mode
  9. 3Hardware
    1. 3.1 I2C Target Address Selection
    2. 3.2 VBAT Power Supply Options
      1. 3.2.1 External PVDD EVM Hardware Configuration
    3. 3.3 VDD Power Supply Options
    4. 3.4 IOVDD Power Supply Options
    5. 3.5 Speaker Outputs
    6. 3.6 AC-MB Settings
      1. 3.6.1 Audio Serial Interface Settings
      2. 3.6.2 USB Audio AC-MB Settings
      3. 3.6.3 External Audio AC-MB Settings
    7. 3.7 AC-MB Power Supply
    8. 3.8 4-Wire Measurement of Load
    9. 3.9 2-Channel Configuration
  10. 4Troubleshooting
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

TAS2118EVM Setup for Software Mode

Follow the information presented in this section to properly set the EVM for Software Mode. Place the jumpers as instructed in Table 2-2. The EVM comes in this Software Mode configuration by default.

Table 2-1 Software Mode Jumper Settings

Location

Jumper Setting Description

Front

SEL1 (J9/J86)

SW Mode

Short from the middle row to the top pin to select SW mode.

SEL2 (J10/J87/J1)

SW Mode

Short from the middle row to the top pin. This pin is re-purposed as SCL.

SEL3 (S2)

00

This pin is re-purposed as SDA.

SEL4 (SW1)

0001

Select the I2C address option as 0x90.

SEL5 (S3)

XX

This pin is not used in SW mode.

EEPROM address (J53)

Short

TI Test jumper.

EEPROM (J54)

Open

TI Test jumper.

Back

VIN to VBAT (J22)

Short

VIN (J21) = VBAT for TAS2118.

VBAT (J5)

Short

Connect VBAT to TAS2118.

VBAT_SNS (J4)

VBAT

VBAT_SNS connected to VBAT.

VDD (J7)

Short

Connect LDO to TAS2118 VDD.

IOVDD (J3)

Short

Connect AC-MB IOVDD to TAS2118 IOVDD.

SCL (J18)

Short

Connect SCL from AC-MB.

SDA (J19)

Short

Connect SDA from AC-MB.

TAS2118EVM Software Mode Jumper
                        Settings (Front Side)Figure 2-1 Software Mode Jumper Settings (Front Side)
TAS2118EVM Software Mode Jumper
                        Settings (Back Side)Figure 2-2 Software Mode Jumper Settings (Back Side)

Once all the jumpers on the EVM are properly configured, follow the steps below:

  • Connect AC-MB to EVM by placing the EVM on top of the edge of the AC-MB.
  • Set the IOVDD jumper on AC-MB to either 3.3V or 1.8V.
  • Connect USB cable from PC to AC-MB.
  • Connect 5V power adapter to barrel jack J21 on TAS2118EVM.
  • Configure TAS2118 registers with PurePath Console (PPC3).

At this moment, the device is powered up and running, ready to play audio. The evaluation kit works as any other sound card, select the EVM as system playback device and use any software like web browser, media player, and so forth.