SLAU967 November 2025 MSPM0G5187
The MSPM0G5187 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0G511x and MSPM0G5187 microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM0G511x and MSPM0G5187 microcontroller platform, including an onboard debug probe for programming, debugging, and EnergyTrace™ technology. The board includes three buttons, two LEDs (one is an RGB LED), two USB-C connectors (one is for the MSPM0 USB interface), one microSD™ slot, one microphone, one audio ADC, and 40+ pins. The board can improve analog results with ADC low-pass filter placeholders placed in strategic positions and external reference options available on the launchpad.