SLAU967 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
    4. 2.4 Measure Current Draw of the MSPM0G5187
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 Out-of-Box GUI
    3. 3.3 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content

Specification

LP-MSPM0G5187 is designed to be used in conjunction with a PC, Mac®, or Linux® workstation running the Code Composer Studio™ (CCS). The CCS IDE can run as a stand-alone version on a workstation or be accessed through the web (CCS Cloud) without the need for a software installation. Alternatively, LP-MSPM0G5187 ships with an example loaded, which can be controlled by a GUI. See the out-of-box description below.

The device can be powered from a power supply other than the built-in USB power supply. This feature allows the user to forgo the PC connection. Power can be applied either directly or to the 3.3V rail. When using an external power supply, do not exceed 3.3V. Programming can be done externally with a separate XDS110 external debugger by utilizing the on-board 10-pin Arm® connector.