SLAZ627W September   2014  – August 2021 MSP430FR6972

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC38
    2. 6.2  ADC42
    3. 6.3  ADC43
    4. 6.4  ADC64
    5. 6.5  ADC66
    6. 6.6  ADC67
    7. 6.7  ADC69
    8. 6.8  ADC70
    9. 6.9  ADC71
    10. 6.10 AES1
    11. 6.11 COMP7
    12. 6.12 COMP10
    13. 6.13 CPU21
    14. 6.14 CPU22
    15. 6.15 CPU40
    16. 6.16 CPU46
    17. 6.17 CPU47
    18. 6.18 CS7
    19. 6.19 CS12
    20. 6.20 DMA7
    21. 6.21 EEM19
    22. 6.22 EEM23
    23. 6.23 EEM27
    24. 6.24 EEM30
    25. 6.25 EEM31
    26. 6.26 GC4
    27. 6.27 GC5
    28. 6.28 JTAG27
    29. 6.29 PMM24
    30. 6.30 PMM27
    31. 6.31 PMM31
    32. 6.32 PMM32
    33. 6.33 PORT28
    34. 6.34 REF9
    35. 6.35 RTC10
    36. 6.36 RTC12
    37. 6.37 TB25
    38. 6.38 USCI41
    39. 6.39 USCI42
    40. 6.40 USCI45
    41. 6.41 USCI47
    42. 6.42 USCI50
  7. 7Revision History

PMM24

PMM Module

Category

Functional

Function

Device may enter lockup state during wake-up from LPM3 and LPM4

Description

The device may enter a lockup state during an interrupt-triggered wake up from LPM3 or LPM4. The device will remain in lockup state, unable to respond to the interrupt or continue application execution, until a power cycle brings it back to reset state.

LPM3.5 and LPM4.5 are not affected by this behavior.

Workaround

1) Use LPM2 instead of LPM3 or LPM4. Refer to the device specific datasheet for details on LPM2 wake up time and power consumption.

OR

2) If the application only uses RTC or GPIO as a wakeup source, use LPM3.5 or LPM4.5 instead. Refer to the device specific datasheet for details on LPM3.5/LPM4.5 wake up times and power consumption.
Note: When using LPM3.5/LPM4.5, the Compute Through Power Loss (CTPL) utility APIs (part of the FRAM software utilities) can be used to configure device behavior prior to LPM entry and on wake-up.