SLAZ627W September   2014  – August 2021 MSP430FR6972

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC38
    2. 6.2  ADC42
    3. 6.3  ADC43
    4. 6.4  ADC64
    5. 6.5  ADC66
    6. 6.6  ADC67
    7. 6.7  ADC69
    8. 6.8  ADC70
    9. 6.9  ADC71
    10. 6.10 AES1
    11. 6.11 COMP7
    12. 6.12 COMP10
    13. 6.13 CPU21
    14. 6.14 CPU22
    15. 6.15 CPU40
    16. 6.16 CPU46
    17. 6.17 CPU47
    18. 6.18 CS7
    19. 6.19 CS12
    20. 6.20 DMA7
    21. 6.21 EEM19
    22. 6.22 EEM23
    23. 6.23 EEM27
    24. 6.24 EEM30
    25. 6.25 EEM31
    26. 6.26 GC4
    27. 6.27 GC5
    28. 6.28 JTAG27
    29. 6.29 PMM24
    30. 6.30 PMM27
    31. 6.31 PMM31
    32. 6.32 PMM32
    33. 6.33 PORT28
    34. 6.34 REF9
    35. 6.35 RTC10
    36. 6.36 RTC12
    37. 6.37 TB25
    38. 6.38 USCI41
    39. 6.39 USCI42
    40. 6.40 USCI45
    41. 6.41 USCI47
    42. 6.42 USCI50
  7. 7Revision History

USCI47

USCI Module

Category

Functional

Function

eUSCI SPI slave with clock phase UCCKPH = 1

Description

The eUSCI SPI operates incorrectly under the following conditions:

1. The eUSCI_A or eUSCI_B module is configured as a SPI slave with clock phase mode UCCKPH = 1

AND

2. The SPI clock pin is not at the appropriate idle level (low for UCCKPL = 0, high for UCCKPL = 1) when the UCSWRST bit in the UCxxCTLW0 register is cleared.

If both of the above conditions are satisfied, then the following will occur:
eUSCI_A: the SPI will not be able to receive a byte (UCAxRXBUF will not be filled and UCRXIFG will not be set) and SPI slave output data will be wrong (first bit will be missed and data will be shifted).
eUSCI_B: the SPI receives data correctly but the SPI slave output data will be wrong (first byte will be duplicated or replaced by second byte).

Workaround

Use clock phase mode UCCKPH = 0 for MSP SPI slave if allowed by the application.

OR

The SPI master must set the clock pin at the appropriate idle level (low for UCCKPL = 0, high for UCCKPL = 1) before SPI slave is reset (UCSWRST bit is cleared).

OR

For eUSCI_A: to detect communication failure condition where UCRXIFG is not set, check both UCRXIFG and UCTXIFG. If UCTXIFG is set twice but UCRXIFG is not set, reset the MSP SPI slave by setting and then clearing the UCSWRST bit, and inform the SPI master to resend the data.