SLAZ754B December 2023 – August 2025 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
ADC Module
Functional
ADC is unable to trigger fast clock in STANDBY1 mode
When the device is operating in STANDBY1 mode, the ADC module may not correctly assert an asynchronous fast clock request when it is triggered through the event system (for example, when an event publisher such as a timer generates an event to the ADC via the ADCs event subscriber port).
Use STANDBY0 or higher power modes when triggering ADC conversions via the event fabric.