SLAZ754B December 2023 – August 2025 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
SPI Module
Functional
IDLE/BUSY status does not reflect the correct status of SPI IP when debug halt is asserted
IDLE/BUSY is independent of halt, it is only gating the RXFIFO/TXFIFO writing/reading strobes. So, if controller is sending data, although it's not latched in FIFO but the BUSY is getting set. The POCI line transmits the previously transmitted data on the line during halt
Don't use IDLE/BUSY status when SPI IP is halted.