SLAZ754B December 2023 – August 2025 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
COMP Module
Functional
COMP hysteresis features are non-functional when using input exchange feature
When using hysteresis features of the COMP module, and exchanging the inputs of the COMP ( COMPx.CTL1.EXCH = 1 ), the COMP module becomes unstable.
Do not apply internal hysteresis methods when utilizing COMP module in input exchange feature.