SLAZ754B December 2023 – August 2025 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PMCU Module
Functional
MCU may get stuck while waking up from STOP2 & STANDBY0 at certain scenario
When there is a pending prefetch access before device transitions to STOP2 & STANDBY0. A pending prefetch access such as a timer has just run to completion and DMA has received the event from the GPIO, in that scenario neither DMA transfer happens nor timer ISR execution takes place as well as CPU gets stuck. This issue arises when WFI instruction is half word aligned, wait state of device is 2 and there is a pending prefetch access before device transitions to LPM.
Before going to LPM, customer can disable the prefetch and run some dummy instructions (like shutdown register read or any peripheral read) which doesn't access prefetch so that prefetch can get disabled and doesn't cause the device to hang when waking up from LPM as no prefetch access will be pending.