SLAZ755C May 2024 – November 2025 MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The package diagrams below indicate the package symbolization scheme, and Table 5-1 defines the device revision to version ID mapping.
Figure 5-1 Package Symbolization| Revision Letter (package marking) | Version (in the device factory constants memory) |
|---|---|
A | 0x1 |
B | 0x2 |
The revision letter indicates the product hardware revision. Advisories in this document are marked as applicable or not applicable for a given device based on the revision letter. This letter maps to an integer stored in the memory of the device, which can be used to look up the revision using application software or a connected debug probe.