SLAZ755C May 2024 – November 2025 MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
LFXT Module
Functional
Incorrect LFCLKMUX status for LFXT after a VDD domain power-cycle
LFXT (in LFSS) is configured by user. If there is a VDD power-cycle, then LFCLKMUX status is getting incorrectly reset to the default state (LFCLKMUX status showing LFOSC) after VDD boots-up. The device does continue to use LFXT as the LFCLK source.
1.Ignore the LFCLKMUX bit status if there is a VDD power-cycle. 2.Re-configure the LFXT if there is a VDD power-cycle.