SLAZ755C May 2024 – November 2025 MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
SYSCTL Module
Functional
SW-POR functionality is combined with HW-POR
When a user writes to the LFSSRST register with the correct key to generate a software-triggered POR, the RSTCAUSE register will display 0x2 (indicating an NRST-triggered POR) instead of the expected 0x3 (Software-Triggered POR). This occurs because the SW-POR functionality is combined with the HW-POR path.
No