SLAZ761C July   2025  – October 2025 MSPM0C1105 , MSPM0C1106

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  CPU_ERR_02
    2. 6.2  CPU_ERR_03
    3. 6.3  FLASH_ERR_02
    4. 6.4  FLASH_ERR_04
    5. 6.5  FLASH_ERR_05
    6. 6.6  FLASH_ERR_08
    7. 6.7  I2C_ERR_04
    8. 6.8  I2C_ERR_05
    9. 6.9  I2C_ERR_06
    10. 6.10 I2C_ERR_07
    11. 6.11 I2C_ERR_08
    12. 6.12 I2C_ERR_09
    13. 6.13 I2C_ERR_10
    14. 6.14 PMCU_ERR_13
    15. 6.15 RST_ERR_01
    16. 6.16 RTC_ERR_01
    17. 6.17 SPI_ERR_04
    18. 6.18 SPI_ERR_05
    19. 6.19 SPI_ERR_06
    20. 6.20 SPI_ERR_07
    21. 6.21 SYSCTL_ERR_01
    22. 6.22 SYSCTL_ERR_02
    23. 6.23 SYSCTL_ERR_03
    24. 6.24 SYSOSC_ERR_02
    25. 6.25 TIMER_ERR_04
    26. 6.26 TIMER_ERR_06
    27. 6.27 UART_ERR_01
    28. 6.28 UART_ERR_02
    29. 6.29 UART_ERR_04
    30. 6.30 UART_ERR_05
    31. 6.31 UART_ERR_06
    32. 6.32 UART_ERR_07
    33. 6.33 UART_ERR_08
  9. 7Trademarks
  10. 8Revision History

RST_ERR_01

RST Module

Category

Functional

Function

NRST release doesn't get detected when LFCLK_IN is LFCLK source and LFCLK_IN gets disabled

Description

When LFCLK = LFCLK_IN and we disable the LFCLK_IN, then comes a corner scenario where NRST pulse edge detection is missed and the device doesn't come out of reset. This issue is seen if the NRST pulse width is below 608us. NRST pulse above 608us, the reset can appear normally.

Workaround

Keep the NRST pulse width higher than 608us to avoid this issue.