SLCS005AH October   1979  – April 2025 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information: LMx93x and LM2903x
    4. 5.4  ESD Ratings
    5. 5.5  Electrical Characteristics LM393B
    6. 5.6  Electrical Characteristics LM2903B
    7. 5.7  Switching Characteristics LM393B and LM2903B
    8. 5.8  Electrical Characteristics for LM193, LM293, and LM393 (without A suffix)
    9. 5.9  Electrical Characteristics for LM293A and LM393A
    10. 5.10 Electrical Characteristics for LM2903, LM2903V, and LM2903AV
    11. 5.11 Switching Characteristics: LM193, LM239, LM393, LM2903, all 'A' and 'V' versions
    12. 5.12 Typical Characteristics, LMx93x and LM2903x
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Voltage Comparison
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Voltage Range
        2. 7.2.2.2 Minimum Overdrive Voltage
        3. 7.2.2.3 Output and Drive Current
        4. 7.2.2.4 Response Time
      3. 7.2.3 Application Curves
      4. 7.2.4 Power Supply Recommendations
      5. 7.2.5 Layout
        1. 7.2.5.1 Layout Guidelines
        2. 7.2.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCSupply voltage(2)Non-B Versions–0.336V
B Versions Only38
VIDDifferential input voltage(3)Non-B Versions-3636V
B Versions Only-3838
VIInput voltage (either input)Non-B Versions–0.336V
B Versions Only38
IIKInput current(5)-50mA
VOOutput voltageNon-B Versions–0.336V
B Versions Only38
IOOutput currentNon-B Versions20mA
B Versions Only25
ISCDuration of output short circuit to ground(4)Unlimited
TJOperating virtual-junction temperature150°C
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability. Production Processing Does Not Necessarily Include Testing of All Parameters.
All voltage values, except differential voltages, are with respect to network ground.
Differential voltages are at IN+ with respect to IN–.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.
Input current flows thorough parasitic diode to ground and turns on parasitic transistors that increases ICC and can cause the output to be incorrect. Normal operation resumes when input current is removed.