SLCS005AH October   1979  – April 2025 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information: LMx93x and LM2903x
    4. 5.4  ESD Ratings
    5. 5.5  Electrical Characteristics LM393B
    6. 5.6  Electrical Characteristics LM2903B
    7. 5.7  Switching Characteristics LM393B and LM2903B
    8. 5.8  Electrical Characteristics for LM193, LM293, and LM393 (without A suffix)
    9. 5.9  Electrical Characteristics for LM293A and LM393A
    10. 5.10 Electrical Characteristics for LM2903, LM2903V, and LM2903AV
    11. 5.11 Switching Characteristics: LM193, LM239, LM393, LM2903, all 'A' and 'V' versions
    12. 5.12 Typical Characteristics, LMx93x and LM2903x
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Voltage Comparison
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Voltage Range
        2. 7.2.2.2 Minimum Overdrive Voltage
        3. 7.2.2.3 Output and Drive Current
        4. 7.2.2.4 Response Time
      3. 7.2.3 Application Curves
      4. 7.2.4 Power Supply Recommendations
      5. 7.2.5 Layout
        1. 7.2.5.1 Layout Guidelines
        2. 7.2.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics for LM2903, LM2903V, and LM2903AV

at specified free-air temperature, VCC = 5V (unless otherwise noted)
PARAMETERTEST CONDITIONSTA(1)LM2903, LM2903VLM2903AVUNIT
MINTYPMAXMINTYPMAX
VIOInput offset voltageVCC = 5V to MAX(2) ,
VO = 1.4V,
VIC = VICR(min),
25°C2712mV
Full range154
IIOInput offset currentVO = 1.4V25°C550550nA
Full range200200
IIBInput bias currentVO = 1.4V25°C–25–250–25–250nA
Full range–500–500
VICRCommon-mode input-voltage range(3)25°C0 to
VCC – 1.5
0 to
VCC – 1.5
V
Full range0 to
VCC – 2
0 to
VCC – 2
AVDLarge-signal differential-voltage amplificationVCC = 15V, VO = 1.4V to 11.4V,
RL ≥ 15kΩ to VCC
25°C2510025100V/mV
IOHHigh-level output currentVOH = 5V,VID = 1V25°C0.1500.150nA
VOH = VCC MAX(2),VID = 1VFull range11µA
VOLLow-level output voltageIOL = 4mA,VID = –1V,25°C150400150400mV
Full range700700
IOLLow-level output currentVOL = 1.5V,VID = –1V25°C66mA
ICCSupply currentRL = ∞VCC = 5V25°C0.810.81mA
VCC = MAXFull range2.52.5
Full range (minimum or maximum) for LM2903 is –40°C to 125°C. All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
VCC MAX = 30V for non-V devices and 32V for V-suffix devices.
The voltage at either input can not be allowed to go negative by more than 0.3V otherwise output can be incorrect and excessive input current can flow. The upper end of the common-mode voltage range is limited by VCC – 2V. However only one input needs to be in the valid common mode range, the other input can go up the maximum VCC level and the comparator provides a proper output state. Either or both inputs can go to maximum VCC level without damage.