SLCS006Z October   1979  – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Other Versions
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings for  LM339B and LM2901B
    2. 6.2  Absolute Maximum Ratings for Non-B Versions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions for LM339B and LM2901B
    5. 6.5  Recommended Operating Conditions, Non-B Versions
    6. 6.6  Thermal Information
    7. 6.7  Electrical Characteristics for LM339B
    8. 6.8  Electrical Characteristics for LM2901B
    9. 6.9  Electrical Characteristics for LM139 and LM139A
    10. 6.10 Electrical Characteristics for LMx39 and LMx39A
    11. 6.11 Electrical Characteristics for LM2901, LM2901V and LM2901AV
    12. 6.12 Switching Characteristics for LM139 and LM139A
    13. 6.13 Switching Characteristics for LM339B and LM2901B
    14. 6.14 Switching Characteristics for LMx39 and LMx39A
    15. 6.15 Switching Characteristics for LM2901
    16. 6.16 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Related Links
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings for Non-B Versions

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltage(2)36V
VIDDifferential input voltage(3)±36V
VIInput voltage range (either input)–0.336V
IKInput current(5)–50mA
VOOutput voltage36V
IOOutput current20mA
Duration of output short circuit to ground(4)Unlimited
TJOperating virtual-junction temperature150°C
Case temperature for 60sFK package260°C
Lead temperature 1.6mm (1/16in) from case for 60sJ package300°C
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
All voltage values, except differential voltages, are with respect to network ground.
Differential voltages are at xIN+ with respect to xIN–.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.
Input current flows through parasitic diode to ground and can turn on parasitic transistors that can increase ICC and can cause output to be incorrect. Normal operation resumes when the input is removed.