SLCS006Z October   1979  – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Other Versions
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings for  LM339B and LM2901B
    2. 6.2  Absolute Maximum Ratings for Non-B Versions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions for LM339B and LM2901B
    5. 6.5  Recommended Operating Conditions, Non-B Versions
    6. 6.6  Thermal Information
    7. 6.7  Electrical Characteristics for LM339B
    8. 6.8  Electrical Characteristics for LM2901B
    9. 6.9  Electrical Characteristics for LM139 and LM139A
    10. 6.10 Electrical Characteristics for LMx39 and LMx39A
    11. 6.11 Electrical Characteristics for LM2901, LM2901V and LM2901AV
    12. 6.12 Switching Characteristics for LM139 and LM139A
    13. 6.13 Switching Characteristics for LM339B and LM2901B
    14. 6.14 Switching Characteristics for LMx39 and LMx39A
    15. 6.15 Switching Characteristics for LM2901
    16. 6.16 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Related Links
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings for  LM339B and LM2901B

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – (V–) -0.3 38 V
Differential input voltage : VID (2) ±38 V
Input pins (IN+, IN–) -0.3 38 V
Current into input pins (IN+, IN–) -50 mA
Output pin (OUT) -0.3 38 V
Output sink current 25 mA
Output short-circuit duration(3) Unlimited s
Junction temperature, TJ 150 °C
Storage temperature, Tstg -65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
Differential voltages are at IN+ with respect to IN-
Short circuits from outputs to V+ can cause excessive heating and eventual destruction.