SLCS149C August 2006 – December 2025 TLV7211 , TLV7211A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TJ | TLV7211A | TLV7211 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VOS | Input offset voltage | 25°C | 3 | 5 | 3 | 15 | mV | |||
| –40°C to 85°C | 8 | 18 | ||||||||
| TCVOS | Input offset voltage temperature drift | 25°C | 1 | 1 | μV/°C | |||||
| IB | Input current | 25°C | 0.04 | 0.04 | pA | |||||
| IOS | Input offset current | 25°C | 0.02 | 0.02 | pA | |||||
| CMRR | Common-mode rejection ratio | 0 ≤ VCM ≤ 2.7V | 25°C | 75 | 75 | dB | ||||
| PSRR | Power-supply rejection ratio | 2.7V ≤ VCC+ ≤ 15V | 25°C | 80 | 80 | dB | ||||
| AV | Voltage gain | 25°C | 100 | 100 | dB | |||||
| CMVR | Input common-mode voltage range | CMRR > 55dB | 25°C | 2.9 | 3 | 2.9 | 3 | V | ||
| –40°C to 85°C | 2.7 | 2.7 | ||||||||
| CMRR > 55dB | 25°C | –0.3 | –0.2 | –0.3 | –0.2 | |||||
| –40°C to 85°C | 0 | 0 | ||||||||
| VOH | High-level output voltage | Iload = 2.5mA | 25°C | 2.4 | 2.5 | 2.4 | 2.5 | V | ||
| –40°C to 85°C | 2.3 | 2.3 | ||||||||
| VOL | Low-level output voltage | Iload = 2.5mA | 25°C | 0.2 | 0.3 | 0.2 | 0.3 | V | ||
| –40°C to 85°C | 0.4 | 0.4 | ||||||||
| ICC | Supply current | VOUT = Low | 25°C | 7 | 12 | 7 | 12 | μA | ||
| –40°C to 85°C | 14 | 14 | ||||||||
| VOUT = High-Idle | 25°C | 5 | 10 | 5 | 10 | |||||
| –40°C to 85°C | 12 | 12 | ||||||||