SLCS149C August 2006 – December 2025 TLV7211 , TLV7211A
PRODUCTION DATA
The TLV7211 push-pull output comparator features a low quiescent current 7uA and operation from 2.7V to 15V. The push-pull CMOS output stage drives capacitive loads directly without a power consuming pull-up resistor to achieve the stated response time. Likewise, an internal power-on reset circuit is integrated so the outputs remain in a known state during power-up and power-down.