SLDS187B October 2018 – January 2026 TPS65216
PRODUCTION DATA
The device has two GPIOpins, which are configured as follows:
| GPO1 (USER BIT) |
GPIO1 (I/O PIN) |
COMMENTS |
|---|---|---|
| 0 | 0 | Open-drain output, driving low |
| 1 | HiZ | Open-drain output, HiZ |
| DC12_RST (EEPROM) |
GPO2
(USER BIT) |
GPIO2
(I/O PIN) |
COMMENTS |
|---|---|---|---|
| 0 | 0 | 0 | Open-drain output, driving low |
| 0 | 1 | HiZ | Open-drain output, HiZ |
| 1 | X | Active low | GPIO2 is DCDC1 and DCDC2 reset input signal to PMIC (active low). See Using GPIO2 as Reset Signal to DCDC1 and DCDC2 for details. |