SLDS187C October   2018  – June 2026 TPS65216

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Wake-Up and Power-Up and Power-Down Sequencing
        1. 6.3.1.1  Power-Up Sequencing
        2. 6.3.1.2  Power-Down Sequencing
        3. 6.3.1.3  Strobe 1 and Strobe 2
        4. 6.3.1.4  Supply Voltage Supervisor and Power-Good (PGOOD)
        5. 6.3.1.5  Internal LDO (INT_LDO)
        6. 6.3.1.6  Current Limited Load Switch
        7. 6.3.1.7  LDO1
        8. 6.3.1.8  UVLO
        9. 6.3.1.9  Power-Fail Comparator
        10. 6.3.1.10 DCDC3 and DCDC4 Power-Up Default Selection
        11. 6.3.1.11 I/O Configuration
          1. 6.3.1.11.1 Using GPIO2 as Reset Signal to DCDC1 and DCDC2
        12. 6.3.1.12 Push Button Input (PB)
          1. 6.3.1.12.1 Signaling PB-Low Event on the nWAKEUP Pin
          2. 6.3.1.12.2 Push Button Reset
        13. 6.3.1.13 AC_DET Input (AC_DET)
        14. 6.3.1.14 Interrupt Pin (INT)
        15. 6.3.1.15 I2C Bus Operation
    4. 6.4 Device Functional Modes
      1. 6.4.1 Modes of Operation
      2. 6.4.2 OFF
      3. 6.4.3 ACTIVE
      4. 6.4.4 SUSPEND
      5. 6.4.5 RESET
  8. 7 Register Maps
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Filter Design
        2. 8.2.2.2 Inductor Selection for Buck Converters
        3. 8.2.2.3 Output Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
      1. 11.1.1 Packaging Information
      2. 11.1.2 Tape and Reel Information

Current Limited Load Switch

The TPS65216 provides a current limited load switch with individual enable control. The load switch provides the following control and diagnostic features:

  • The ON or OFF state of the switch is controlled by the corresponding LS_EN bit in the ENABLE register.
  • The load switch can only be controlled through I2C communication. The sequencer has no control over the load switch.
  • The load switch has an active discharge function, disabled by default, and enabled through the LSDCHRG bit. When enabled, the switch output is discharged to ground whenever the switch is disabled.
  • When the PFI input drops below the power-fail threshold (the power-fail comparator trips), the load switch is automatically disabled to shed system load. This function must be individually through the corresponding LSnPFO bit. The switch does not turn back on automatically as the system voltage recovers, and must be manually re-enabled.
  • An interrupt (LS_I) issues whenever the load switch actively limits the output current, such as when the output load exceeds the current limit value. The switch remains ON and provides current to the load according to the current-limit setting.
  • The load switch has a local overtemperature sensor which disables the switch if the power dissipation and junction temperature exceeds safe operating value. The switch automatically recovers once the temperature drops below the OTS threshold value minus hysteresis. The LS_F (fault) interrupt bit is set while the switch is held OFF by the OTS function.

The load switch (LS) is a non-reverse blocking, medium-voltage (< 10 V), low-impedance switch that can be used to provide 1.8-V to 10-V power to an auxiliary port. LS has four selectable current limit values that are selectable through LSILIM[1:0].

TPS65216 Typical Application of Load SwitchFigure 6-10 Typical Application of Load Switch