SLDS272A September 2024 – March 2025 DRV81620-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
VM | Analog supply voltage | -0.3 | 42 | V |
VDD | Digital supply voltage | -0.3 | 5.75 | V |
VM_LD | Supply voltage for load dump protection | 42 | V | |
VM_SC | Supply voltage for short circuit protection | 0 | 28 | V |
-VM_REV | Reverse polarity voltage, TJ(0) = 25 °C, t ≤ 2 min, RL = 70Ω on all channels | - | 18 | V |
IVM | Current through VM pin, t ≤ 2 min | -10 | 10 | mA |
|IL| | Load current, single channel | - | IL_OCP0 | A |
VDS | Voltage at power FET | -0.3 | 42 | V |
VOUT_S | FET source voltage | -18 | VOUT_D + 0.3 | V |
VOUT_D | FET drain voltage (VOUT_S ≥ 0V) | VOUT_S - 0.3 | 42 | V |
VOUT_D | FET drain voltage (VOUT_S < 0V) | -0.3 | 42 | V |
| EAS | Maximum energy dissipation single pulse, TJ(0) = 25 °C, IL(0) = 2*IL_EAR | - | 50 | mJ |
| EAS | Maximum energy dissipation single pulse, TJ(0) = 150 °C, IL(0) = 400mA | - | 25 | mJ |
| EAR | Maximum energy dissipation for repetitive pulses -IL_EAR, 2*106 cycles, TJ(0) = 85 °C, IL(0) = IL_EAR | - | 10 | mJ |
VI | Voltage at IN0, IN1, nSCS, SCLK, SDI pins | -0.3 | 5.75 | V |
VnSLEEP | Voltage at nSLEEP pin | -0.3 | 42 | V |
| VSDO | Voltage at SDO pin | -0.3 | VDD + 0.3 | V |
TA | Ambient Temperature | -40 | 125 | °C |
TJ | Junction Temperature | -40 | 150 | °C |
| Tstg | Storage temperature | -55 | 150 | °C |
The short circuit protection feature does not support short inductance < 1μH above 28V.