SLDS272A September 2024 – March 2025 DRV81620-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Default |
R = 0 W = 1 | R = 1 W = 0 | 0001 | 01 | MAP17 | MAP16 | MAP15 | MAP14 | MAP13 | MAP12 | MAP11 | MAP10 | 08h | ||||
Field | Bits | Type | Description |
MAP1x | 7-0 | RW | Input pin 1 Mapping register
Note: Channel 3 has the corresponding bit set to 1b by default |