SLDS272A September 2024 – March 2025 DRV81620-Q1
PRODUCTION DATA
A temperature sensor is integrated for each channel, causing an overheated channel to switch OFF to prevent damage to the device. The corresponding diagnosis bit ERRx is set (combined with Over Load protection). The channel can be switched ON after clearing the protection latch by setting the corresponding CLRx bit to 1b. This bit is set back to 0b internally after de-latching the channel.