SLFS022K September 1973 – March 2026 NA555 , NE555 , SA555 , SE555 , SE555M
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | NA555, NE555, SA555 | 4.5 | 16 | V |
| SE555 | 4.5 | 18 | |||
| IO | Output current | ±200 | mA | ||
| TA | Operating free-air temperature | NA555 | –40 | 105 | °C |
| NE555 | 0 | 70 | |||
| SA555 | –40 | 85 | |||
| SE555 | –55 | 125 | |||