SLFS022K September   1973  – March 2026 NA555 , NE555 , SA555 , SE555 , SE555M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
      3. 6.3.3 Frequency Divider
    4. 6.4 Device Functional Modes
  8. 7 Applications and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Missing-Pulse Detector
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Width Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 Pulse-Position Modulation
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
        3. 7.2.3.3 Application Curve
      4. 7.2.4 Sequential Timer
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
        3. 7.2.4.3 Application Curve
    3. 7.3 Power Supply Recommendations
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Switching Characteristics

VCC = 5V to 15V and TA = 25°C (unless otherwise noted); characteristic values are specified by design, characterization, or both, and are not production tested
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
Temperature coefficient of timing interval Each timer, monostable(2),
TA = MIN to MAX
NA555, NE555, SA555 50 ppm/°C
SE555 30 100
Each timer, astable(3),
TA = MIN to MAX
NA555, NE555, SA555 150
SE555 90
Supply-voltage sensitivity of timing interval Each timer, monostable(2) NA555, NE555, SA555 0.1 0.5 %/V
SE555 0.05 0.2
Each timer, astable(3) NA555, NE555, SA555 0.3
SE555 0.15
tr Output-pulse rise time CL = 15pF, TA = 25°C,
20% to 80%
NA555, NE555, SA555 100 300 ns
SE555 100 200
tf Output-pulse fall time CL = 15pF, TA = 25°C,
80% to 20%
NA555, NE555, SA555 100 300 ns
SE555 100 200
For conditions shown as MIN or MAX, use the appropriate value specified under Recommended Operating Conditions.
Values specified are for a device in a monostable circuit similar to Figure 6-2, with the following component values: RA = 2kΩ to 100kΩ, C = 0.1μF.
Values specified are for a device in an astable circuit similar to Figure 6-5, with the following component values: RA = 1kΩ to 100kΩ, C = 0.1μF.