SLFS043K August   1983  – January 2026 TLC555 , TLC555M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: VDD = 2V for TLC555C, VDD = 3V for TLC555I
    6. 5.6 Electrical Characteristics: VDD = 5V
    7. 5.7 Electrical Characteristics: VDD = 15V
    8. 5.8 Timing Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
      3. 6.3.3 Frequency Divider
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Missing-Pulse Detector
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Width Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 Pulse-Position Modulation
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
        3. 7.2.3.3 Application Curves
      4. 7.2.4 Sequential Timer
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
        3. 7.2.4.3 Application Curve
      5. 7.2.5 Designing for Improved ESD Performance
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VDD = 2V for TLC555C, VDD = 3V for TLC555I

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
VIT Threshold voltage 25°C TLC555C 0.95 1.33 1.65 V
TLC555I 1.6 2.4
Full range TLC555C 0.85 1.75
TLC555I 1.5 2.5
IIT Threshold current 25°C TLC555C 10 pA
TLC555I 10
Max TLC555C 75
TLC555I 150
VI(TRIG) Trigger voltage 25°C TLC555C 0.4 0.67 0.95 V
TLC555I 0.71 1 1.29
Full range TLC555C 0.3 1.05
TLC555I 0.61 1.39
II(TRIG) Trigger current 25°C TLC555C 10 pA
TLC555I 10
Max TLC555C 75
TLC555I 150
VI(RESET) Reset voltage 25°C TLC555C 0.4 1.1 1.5 V
TLC555I 0.4 1.1 1.5
Full range TLC555C 0.3 2
TLC555I 0.3 1.8
Control voltage (open-circuit) as a percentage of supply voltage Max TLC555C 66.7%
TLC555I 66.7%
Discharge switch on-stage voltage IOL = 1mA, 25°C TLC555C 0.03 0.2 V
TLC555I 0.03 0.2
IOL = 1mA, Full range TLC555C 0.25
TLC555I 0.375
Discharge switch off-stage current 25°C TLC555C 0.33 nA
TLC555I 0.33
Max TLC555C 11
TLC555I 30
VOH High-level output voltage IOH = –300µA, 25°C TLC555C 1.5 1.9 V
TLC555I 2.5 2.85
IOH = –300µA,
Full range
TLC555C 1.5
TLC555I 2.5
VOL Low-level output voltage IOL = 1mA, 25°C TLC555C 0.07 0.3 V
TLC555I 0.07 0.3
IOL = 1mA, Full range TLC555C 0.35
TLC555I 0.4
IDD Supply current(2) 25°C TLC555C 250 µA
TLC555I 250
Full range TLC555C 400
TLC555I 500
CPD Power dissipation capacitance(3)(4) 25°C TLC555C 80 pF
TLC555I 90
Full range is 0°C to 70°C the for TLC555C, and –40°C to +85°C for the TLC555I. For conditions shown as MAX, use the appropriate value specified in the Section 5.3.
These values apply for the expected operating configurations in which THRES is connected directly to DISCH or to TRIG.
CPD is used to determine the dynamic power consumption.
PD = VDD2 fo (CPD + CL) where fo = output frequency, CL = output load capacitance, VDD = supply voltage.