SLFS047C February 1984 – December 2024 TLC556 , TLC556M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIT | Input threshold voltage | 25°C | 9.45 | 10 | 10.55 | V | |
| Full range(1) | 9.35 | 10.65 | |||||
| Threshold current | 25°C | 10 | pA | ||||
| Full range(1) | TLC556C | 75 | |||||
| TLC556I | 150 | ||||||
| TLC556M | 5000 | ||||||
| V(trigger) | Trigger voltage | 25°C | 4.65 | 5 | 5.35 | V | |
| Full range(1) | 4.55 | 5.45 | |||||
| I(trigger) | Trigger current | 25°C | 10 | pA | |||
| Full range(1) | TLC556C | 75 | |||||
| TLC556I | 150 | ||||||
| TLC556M | 5000 | ||||||
| V(reset) | Reset voltage | 25°C | 0.4 | 1.1 | 1.5 | V | |
| Full range(1) | 0.3 | 1.8 | |||||
| I(reset) | Reset current | 25°C, VRESET = 0V | 17.8 | µA | |||
| 25°C, VRESET = VDD | 10 | pA | |||||
| Full range(1), VRESET = VDD | TLC556C | 75 | |||||
| TLC556I | 150 | ||||||
| TLC556M | 5000 | ||||||
| Control voltage (open circuit) as a percentage of supply voltage | Full range(1) | 66.7% | |||||
| Discharge switch on- state voltage | IOL = 100mA | 25°C | 0.8 | 1.7 | V | ||
| Full range(1) | 1.8 | ||||||
| Discharge switch off- state current | 25°C | 0.1 | nA | ||||
| Full range(1) | TLC556C | 0.5 | |||||
| TLC556I | |||||||
| TLC556M | |||||||
| VOH | High-level output voltage | IOH = –10mA | 25°C | 12.5 | 14.2 | V | |
| Full range(1) | 12.5 | ||||||
| IOH = –5mA | 25°C | 13.5 | 14.6 | ||||
| Full range(1) | 13.5 | ||||||
| IOH = –1mA | 25°C | 14.2 | 14.9 | ||||
| Full range(1) | 14.2 | ||||||
| VOL | Low-level output voltage | IOL = 100mA, 25°C | 1.28 | 3.2 | V | ||
| IOL = 100mA, full range(1) | TLC556C | 3.6 | |||||
| TLC556I | 3.7 | ||||||
| TLC556M | 3.8 | ||||||
| IOL = 50mA, 25°C | 0.63 | 1 | |||||
| IOL = 50mA, full range(1) | TLC556C | 1.3 | |||||
| TLC556I | 1.4 | ||||||
| TLC556M | 1.5 | ||||||
| IOL = 10mA, 25°C | 0.12 | 0.3 | |||||
| IOL = 10mA, full range(1) | TLC556C, TLC556I | 0.4 | |||||
| TLC556M | 0.45 | ||||||
| IDD | Supply current(2) | 25°C | 0.72 | 1.2 | mA | ||
| Full range(1) | TLC556C | 1.6 | |||||
| TLC556I | 1.8 | ||||||
| TLC556M | 2 | ||||||