SLIS005C April   1993  – March 2025 TPIC6A595

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Thermal Resistance
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature description
      1. 7.3.1 Serial-In Interface
      2. 7.3.2 Clear Register
      3. 7.3.3 Output Control
      4. 7.3.4 Cascaded Application
      5. 7.3.5 Current Limit Function
  9. 8 Device Functional Modes
    1. 8.1 Operating with Vcc < 4.5V
    2. 8.2 Operating with 5.5V < Vcc ≤ 7V
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Parameter Measurement Information

TPIC6A595 Resistive Load
                    Operation
The word generator has the following characteristics: tr ≤ 10ns, tf ≤ 10ns, tw = 300ns, pulsed repetition rate (PRR) = 5kHz, ZO = 50Ω.
CL includes probe and jig capacitance.
Write data and read data are valid only when RCK is low
Figure 6-1 Resistive Load Operation
TPIC6A595 Test Circuit, Switching Times,
                    and Voltage Waveforms
The word generator has the following characteristics: tr ≤ 10ns, tf ≤ 10ns, tw = 300ns, pulsed repetition rate (PRR) = 5kHz, ZO = 50Ω.
CL includes probe and jig capacitance.
Figure 6-2 Test Circuit, Switching Times, and Voltage Waveforms
TPIC6A595 Chopping-Mode
                    Characteristics
Figure 6-4 illustrates the output current characteristics of the device energizing a load having initially low, increasing resistance, for example, an incandescent lamp. In region 1, chopping occurs and the peak current is limited to IOK. In region 2, output current is continuous. The same characteristics occur in reverse order when the device energizes a load having an initially high, decreasing resistance.
Region 1 duty cycle is approximately 2%.
Figure 6-3 Chopping-Mode Characteristics
TPIC6A595 Output Current Limit vs Case
                    Temperature Figure 6-4 Output Current Limit vs Case Temperature
TPIC6A595 Reverse-Recovery-Current Test
                    Circuit and Waveforms of Source-Drain Diode
The VGG amplitude and RG are adjusted for di/dt = 20A/µs. A VGG double-pulse train is used to set IF = 0.35A, where t1= 10µs, t2 = 7µs, and t3 = 3µs.
The DRAIN terminal under test is connected to the TP K test point. All other terminals are connected together and connected to the TP A test point.
IRM = maximum recovery current.
Figure 6-5 Reverse-Recovery-Current Test Circuit and Waveforms of Source-Drain Diode
TPIC6A595 Single-Pulse Avalanche Energy
                    Test Circuit and Waveforms
† Non-JEDEC symbol for avalanche time.
The word generator has the following characteristics: tr ≤ 10ns, tf ≤ 10ns, ZO = 50Ω.
Input pulse duration, tw, is increased until peak current IAS = 600mA. Energy test level is defined as EAS = (IAS x V(BR)DSX x tav)/2 = 75mJ.
Figure 6-6 Single-Pulse Avalanche Energy Test Circuit and Waveforms
TPIC6A595 NE Package Transient Thermal
                    Impedance vs On Time Figure 6-7 NE Package Transient Thermal Impedance vs On Time

The single-pulse curve represents measured data. The curves for various pulse durations are based on the following equation:

Equation 1. TPIC6A595

where:

  • Zθ(tw) = the single-pulse thermal impedance for t = tw seconds
  • Zθ(tc) = the single-pulse thermal impedance for t = tc seconds
  • Zθ(tw+tc) = the single-pulse thermal impedance for t = tw + tc seconds
  • d = tw/tc

TPIC6A595