SLIS005C April 1993 – March 2025 TPIC6A595
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| V(BR)DSX | Drain-to-source breakdown voltage | ID = 1mA | 50 | V | ||||
| VSD | Source-to-drain diode forward voltage | IF = 350mA | See(1) | 0.8 | 1.1 | V | ||
| VOH | High-level output voltage, SER OUT | IOH = − 20µA | VCC − 0.1 | VCC | V | |||
| IOH = − 4mA | VCC − 0.5 | VCC − 0.2 | ||||||
| VOL | Low-level output voltage, SER OUT | IOL = 20µA | 0 | 0.1 | V | |||
| IOL = 4mA | 0.2 | 0.5 | ||||||
| IIH | High-level input current | VI = VCC | 1 | µA | ||||
| IIL | Low-level input current | VI = 0 | −1 | µA | ||||
| IO(chop) | Output current at which chopping starts |
TC = 25°C, See Figure 6-3 and Figure 6-4(2) |
0.6 | 0.8 | 1.1 | A | ||
| ICC | Logic supply current | IO = 0 | VI = VCC or 0 | 0.5 | 5 | mA | ||
| ICC(FRQ) | Logic supply current at frequency | fSRCK = 5MHz, VI = VCC or 0 |
IO = 0, VCC = 5V |
CL = 30pF, See Figure 5-1 |
1.3 | mA | ||
| I(nom) | Nominal current | VDS(on) =
0.5V, VCC = 5V |
I(nom) = ID |
TC = 85°C | 350 | mA | ||
| See(2)(3)(4) | ||||||||
| ID | Drain current, off-state | VDS = 40V | TC = 25°C | 0.1 | 1 | µA | ||
| VDS = 40V | TC = 125°C | 0.2 | 5 | |||||
| rDS(on) | Static drain-source on-state resistance | ID = 350mA | TC = 25°C |
See Figure 5-4 and Figure 5-5(2)(3) |
1 | 1.5 | Ω | |
| ID = 350mA | TC = 125°C | 1.7 | 2.5 | |||||
| ID = 350mA | TC= 40°C | |||||||