SLIS005C April   1993  – March 2025 TPIC6A595

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Thermal Resistance
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature description
      1. 7.3.1 Serial-In Interface
      2. 7.3.2 Clear Register
      3. 7.3.3 Output Control
      4. 7.3.4 Cascaded Application
      5. 7.3.5 Current Limit Function
  9. 8 Device Functional Modes
    1. 8.1 Operating with Vcc < 4.5V
    2. 8.2 Operating with 5.5V < Vcc ≤ 7V
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics

VCC = 5V, TC = 25°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tPHL Propagation delay time, high-to-low-level output from G CL = 30pF ID = 350mA 30 ns
tPLH Propagation delay time, low-to-high-level output from G See Figure 6-1, Figure 6-2, and Figure 5-6 125 ns
tr Rise time, drain output 60 ns
tf Fall time, drain output 30 ns
ta Reverse-recovery-current rise time IF = 350mA di/dt = 20A/µs 100 ns
trr Reverse-recovery time See Figure 6-5(1)(2) 300 ns
Technique should limit TJ− TC to 10°C maximum.
These parameters are measured with voltage-sensing contacts separate from the current-carrying contacts.