SLIS032D July 1995 – April 2025 TPIC6B595
PRODUCTION DATA
Use the design parameters in Table 8-1 for this design example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VSUPPLY | 9-16V |
| V(D1), V(D2), V(D3), V(D4), V(D5), V(D6),V(D7), V(D8) | 2V |
| V(D9), V(D10),V(D11), V(D12), V(D13), V(D14),V(D15), V(D16) | 3.3V |
| I(D1), I(D2), I(D3), I(D4), I(D5), I(D6),I(D7), I(D8) | 20mA When Vbattery is 12V |
| I(D9), I(D10), I(D11), I(D12), I(D13), I(D14),I(D15), I(D16) | 30mA When Vbattery is 12V |