SLIS094B March 2000 – March 2025 TPIC6A596
PRODUCTION DATA
Outputs are low-side, open-drain DMOS transistors with output ratings of 50V and a 350mA continuous sink current capability. Each open-drain DMOS transistor features an independent chopping current-limiting circuit to prevent damage in the case of a short circuit.